How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | BE1: | 0.5 in |
| BF: | 0.53 | AE2: | 0.56 |
| LL: | 2.12 in | U: | 0.75 in |
| L1: | 9.32 in | AF: | 0.19 |
| D: | 2.94 | V: | 1.94 in |
| T: | 1.125 | P: | 1.88 in |
| AJ: | 7.25 | AK: | 8.5 |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| G: | 1.94 | BD: | 9 |
| H: | 0.53 in | AG: | 4.65 |
| I: | 4.34 in | AB: | 4.32 |
Technical Specifications
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Model Code: | 26YFC | Bore Code: | 18 |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.625 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Ratio Range: | 60:1 | Service Factor: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 0.883 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

