How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | D: | 2.94 |
| AA: | 9.38 | LL: | 2.12 in |
| U: | 0.75 in | P: | 1.88 in |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| AG: | 4.65 | BF: | 0.53 |
| L1: | 9.32 in | V: | 1.94 in |
| AK: | 8.5 | BE1: | 0.5 in |
| I: | 4.34 in | AF: | 0.19 |
| AJ: | 7.25 | L: | 6.07 in |
| T: | 1.125 | H: | 0.53 in |
| AB: | 4.32 | BD: | 9 |
Technical Specifications
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output RPM: | 233 |
| Series Code: | OE | Service Factor: | 1 |
| Model Code: | 26YFC | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Bore Code: | 18 |
| Input Diameter (in): | 0.75 in | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 7.5:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.27 |
| Product Type: | Right Angle | Output Diameter (in): | 1.125 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

