How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | T: | 1.125 |
| L1: | 9.32 in | Center Distance (in): | 2.625 in |
| D: | 2.94 | AK: | 8.5 |
| L: | 6.07 in | AA: | 9.38 |
| BE1: | 0.5 in | AF: | 0.19 |
| H: | 0.53 in | U: | 0.75 in |
| AG: | 4.65 | G: | 1.94 |
| AE2: | 0.56 | BD: | 9 |
| LL: | 2.12 in | AB: | 4.32 |
| I: | 4.34 in | AJ: | 7.25 |
| BF: | 0.53 | P: | 1.88 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.125 in | Ratio Range: | 80:1 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Model Code: | 26YFC | Output Key: | 1/4 X 2.50 |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Assembly: | YFC-2 | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | Bore Code: | 18 |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 0.577 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

