How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 9 |
| AJ: | 7.25 | AB: | 4.32 |
| BF: | 0.53 | I: | 4.34 in |
| P: | 1.88 in | L1: | 9.32 in |
| AK: | 8.5 | D: | 2.94 |
| AE2: | 0.56 | AF: | 0.19 |
| L: | 6.07 in | G: | 1.94 |
| AA: | 9.38 | AG: | 4.65 |
| LL: | 2.12 in | T: | 1.125 |
| U: | 0.75 in | V: | 1.94 in |
| Center Distance (in): | 2.625 in | BE1: | 0.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.125 in | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Output RPM: | 175 | Series Code: | OE |
| Model Code: | 26YFC | Product Line: | OE Series- Worm Gear Reducer |
| Bore Code: | 18 | Ratio Range: | 10:1 |
| Motor Frame Size: | 210TC | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 3.9 | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

