How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.32 in | I: | 4.34 in |
| BF: | 0.53 | AF: | 0.19 |
| P: | 1.88 in | BD: | 9 |
| AA: | 9.38 | D: | 2.94 |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| V: | 1.94 in | BE1: | 0.5 in |
| LL: | 2.12 in | AK: | 8.5 |
| T: | 1.125 | AB: | 4.32 |
| H: | 0.53 in | AE2: | 0.56 |
| AG: | 4.65 | L: | 6.07 in |
| AJ: | 7.25 | U: | 0.75 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output RPM: | 17.5 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 0.386 | Ratio: | 100:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Bore Code: | 18 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Model Code: | 26YFC | Output Diameter (in): | 1.125 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 210TC |
| Center Distance (in): | 2.625 | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

