How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AE2: | 0.56 |
| BD: | 9 | AG: | 4.65 |
| AJ: | 7.25 | AF: | 0.19 |
| U: | 0.75 in | AK: | 8.5 |
| BE1: | 0.5 in | H: | 0.53 in |
| L1: | 9.32 in | D: | 2.94 |
| V: | 1.94 in | BF: | 0.53 |
| L: | 6.07 in | LL: | 2.12 in |
| T: | 1.125 | Center Distance (in): | 2.625 in |
| AA: | 9.38 | AB: | 4.32 |
| P: | 1.88 in | I: | 4.34 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output RPM: | 117 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.125 in |
| Series: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Assembly: | YFC-2 | Ratio: | 15:1 |
| Model Code: | 26YFC | Bore Code: | 18 |
| Input HP @ 1750 RPM: | 2.92 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

