How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | V: | 1.94 in |
| P: | 1.88 in | AA: | 9.38 |
| LL: | 2.12 in | L: | 6.07 in |
| AJ: | 7.25 | D: | 2.94 |
| I: | 4.34 in | BD: | 9 |
| L1: | 9.32 in | AB: | 4.32 |
| U: | 0.75 in | G: | 1.94 |
| Center Distance (in): | 2.625 in | H: | 0.53 in |
| AE2: | 0.56 | AG: | 4.65 |
| BF: | 0.53 | T: | 1.125 |
| AF: | 0.19 | BE1: | 0.5 in |
Technical Specifications
| Center Distance (in): | 2.625 | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio: | 25:1 | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output RPM: | 70 |
| Housing Material: | Cast Iron | Model Code: | 26YFC |
| Motor Frame Size: | 210TC | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.125 in | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.95 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Bore Code: | 18 |
| Series Code: | OE | Ratio Range: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

