How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | AF: | 0.19 |
| AK: | 8.5 | AE2: | 0.56 |
| T: | 1.125 | V: | 1.94 in |
| G: | 1.94 | AB: | 4.32 |
| AJ: | 7.25 | H: | 0.53 in |
| D: | 2.94 | I: | 4.34 in |
| BF: | 0.53 | BE1: | 0.5 in |
| P: | 1.88 in | AG: | 4.65 |
| AA: | 9.38 | L: | 6.07 in |
| U: | 0.75 in | L1: | 9.32 in |
Technical Specifications
| Input RPM: | 1,750 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Bore Code: | 18 |
| Output Shaft Direction: | 2 | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 1.95 | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.625 |
| Output Key: | 1/4 X 2.50 | Assembly: | YFC-2 |
| Model Code: | 26YFC | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Product Line: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.125 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

