How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | BD: | 9 |
| AG: | 4.65 | D: | 2.94 |
| BE1: | 0.5 in | L1: | 9.32 in |
| V: | 1.94 in | AF: | 0.19 |
| H: | 0.53 in | BF: | 0.53 |
| L: | 6.07 in | AK: | 8.5 |
| AA: | 9.38 | AB: | 4.32 |
| P: | 1.88 in | AE2: | 0.56 |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| U: | 0.75 in | AJ: | 7.25 |
| LL: | 2.12 in | T: | 1.125 |
Technical Specifications
| Series Code: | OE | Center Distance (in): | 2.625 |
| Input Diameter (in): | 0.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Diameter (in): | 1.125 in |
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 210TC | Output RPM: | 58.3 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 18 |
| Input HP @ 1750 RPM: | 1.65 | Model Code: | 26YFC |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

