How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | G: | 1.94 |
| L1: | 9.32 in | I: | 4.34 in |
| U: | 0.75 in | AB: | 4.32 |
| V: | 1.94 in | AJ: | 7.25 |
| AK: | 8.5 | LL: | 2.12 in |
| AE2: | 0.56 | BF: | 0.53 |
| BE1: | 0.5 in | T: | 1.125 |
| D: | 2.94 | BD: | 9 |
| AG: | 4.65 | AA: | 9.38 |
| AF: | 0.19 | L: | 6.07 in |
| H: | 0.53 in | P: | 1.88 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.65 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.625 |
| Ratio: | 30:1 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Bore Code: | 18 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Motor Frame Size: | 210TC | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 26YFC | Input Diameter (in): | 0.75 in |
| Output RPM: | 58.3 | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

