How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AE2: | 0.56 |
| U: | 0.75 in | G: | 1.94 |
| Center Distance (in): | 2.625 in | AJ: | 7.25 |
| AF: | 0.19 | AA: | 9.38 |
| V: | 1.94 in | LL: | 2.12 in |
| BE1: | 0.5 in | AB: | 4.32 |
| I: | 4.34 in | AK: | 8.5 |
| L: | 6.07 in | L1: | 9.32 in |
| AG: | 4.65 | T: | 1.125 |
| D: | 2.94 | H: | 0.53 in |
| BF: | 0.53 | BD: | 9 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output Diameter (in): | 1.125 in | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Ratio: | 30:1 | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.65 | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Assembly: | YFC-2 | Output RPM: | 58.3 |
| Bore Code: | 18 | Reducer: | Worm - Right Angle |
| Model Code: | 26YFC | Center Distance (in): | 2.625 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

