How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BE1: | 0.5 in |
| G: | 1.94 | P: | 1.88 in |
| H: | 0.53 in | T: | 1.125 |
| U: | 0.75 in | AG: | 4.65 |
| BF: | 0.53 | I: | 4.34 in |
| AB: | 4.32 | L1: | 9.32 in |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| L: | 6.07 in | LL: | 2.12 in |
| AA: | 9.38 | AE2: | 0.56 |
| AJ: | 7.25 | AK: | 8.5 |
| D: | 2.94 | AF: | 0.19 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 43.8 | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Series Code: | OE |
| Ratio Range: | 40:1 | Model Code: | 26YFC |
| Ratio: | 40:1 | Center Distance (in): | 2.625 |
| Input Style: | Flexible Coupling Input | Bore Code: | 18 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.125 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.34 | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Assembly: | YFC-2 | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

