How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 7.25 |
| U: | 0.75 in | V: | 1.94 in |
| BD: | 9 | BE1: | 0.5 in |
| BF: | 0.53 | AF: | 0.19 |
| P: | 1.88 in | AK: | 8.5 |
| L: | 6.07 in | L1: | 9.32 in |
| AB: | 4.32 | T: | 1.125 |
| AG: | 4.65 | AA: | 9.38 |
| I: | 4.34 in | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| D: | 2.94 | AE2: | 0.56 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Bore Code: | 18 | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Model Code: | 26YFC | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.34 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.625 |
| Output RPM: | 43.8 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Output Diameter (in): | 1.125 in | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

