How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.32 in | Center Distance (in): | 2.625 in |
| AJ: | 7.25 | AB: | 4.32 |
| P: | 1.88 in | BD: | 9 |
| AF: | 0.19 | H: | 0.53 in |
| T: | 1.125 | BE1: | 0.5 in |
| AE2: | 0.56 | AA: | 9.38 |
| V: | 1.94 in | AG: | 4.65 |
| LL: | 2.12 in | L: | 6.07 in |
| G: | 1.94 | AK: | 8.5 |
| BF: | 0.53 | I: | 4.34 in |
| D: | 2.94 | U: | 0.75 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 1.08 | Ratio: | 50:1 |
| Input Diameter (in): | 0.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.125 in | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Output Key: | 1/4 X 2.50 | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 26YFC | Series Code: | OE |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Bore Code: | 18 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

