How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AE2: | 0.56 |
| AB: | 4.32 | AJ: | 7.25 |
| AG: | 4.65 | L: | 6.07 in |
| I: | 4.34 in | P: | 1.88 in |
| BE1: | 0.5 in | T: | 1.125 |
| AF: | 0.19 | AA: | 9.38 |
| Center Distance (in): | 2.625 in | H: | 0.53 in |
| U: | 0.75 in | BF: | 0.53 |
| L1: | 9.32 in | D: | 2.94 |
| G: | 1.94 | BD: | 9 |
| LL: | 2.12 in | AK: | 8.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.08 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Ratio Range: | 50:1 | Center Distance (in): | 2.625 |
| Output RPM: | 35 | Output Diameter (in): | 1.125 in |
| Bore Code: | 18 | Product Type: | Right Angle |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Ratio: | 50:1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Model Code: | 26YFC |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

