How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | H: | 0.53 in |
| LL: | 2.12 in | U: | 0.75 in |
| G: | 1.94 | AF: | 0.19 |
| P: | 1.88 in | L: | 6.07 in |
| D: | 2.94 | T: | 1.125 |
| AA: | 9.38 | AB: | 4.32 |
| AK: | 8.5 | BD: | 9 |
| L1: | 9.32 in | Center Distance (in): | 2.625 in |
| BF: | 0.53 | AG: | 4.65 |
| AE2: | 0.56 | V: | 1.94 in |
| BE1: | 0.5 in | AJ: | 7.25 |
Technical Specifications
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.08 | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 50:1 | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Diameter (in): | 1.125 in |
| Bore Code: | 18 | Model Code: | 26YFC |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

