How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | AJ: | 7.25 |
| H: | 0.53 in | AA: | 9.38 |
| I: | 4.34 in | LL: | 2.12 in |
| AK: | 8.5 | G: | 1.94 |
| AE2: | 0.56 | T: | 1.125 |
| D: | 2.94 | BE1: | 0.5 in |
| P: | 1.88 in | BF: | 0.53 |
| U: | 0.75 in | AB: | 4.32 |
| L1: | 9.32 in | L: | 6.07 in |
| BD: | 9 | AF: | 0.19 |
Technical Specifications
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Bore Code: | 18 |
| Center Distance (in): | 2.625 | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.125 in |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Model Code: | 26YFC | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 0.883 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Ratio: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

