How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L1: | 9.32 in |
| BF: | 0.53 | AB: | 4.32 |
| P: | 1.88 in | I: | 4.34 in |
| AE2: | 0.56 | V: | 1.94 in |
| U: | 0.75 in | AF: | 0.19 |
| LL: | 2.12 in | G: | 1.94 |
| L: | 6.07 in | AK: | 8.5 |
| H: | 0.53 in | D: | 2.94 |
| AJ: | 7.25 | BE1: | 0.5 in |
| T: | 1.125 | AA: | 9.38 |
| Center Distance (in): | 2.625 in | AG: | 4.65 |
Technical Specifications
| Ratio Range: | 7.5:1 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Service Factor: | 1 | Bore Code: | 18 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Ratio: | 7.5:1 | Output Diameter (in): | 1.125 in |
| Center Distance (in): | 2.625 | Model Code: | 26YFC |
| Input HP @ 1750 RPM: | 4.27 | Output RPM: | 233 |
| Assembly: | YFC-2 | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

