How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | BE1: | 0.5 in |
| V: | 1.94 in | AB: | 4.32 |
| I: | 4.34 in | LL: | 2.12 in |
| U: | 0.75 in | AF: | 0.19 |
| T: | 1.125 | Center Distance (in): | 2.625 in |
| AJ: | 7.25 | AE2: | 0.56 |
| D: | 2.94 | G: | 1.94 |
| BD: | 9 | L1: | 9.32 in |
| AK: | 8.5 | H: | 0.53 in |
| BF: | 0.53 | L: | 6.07 in |
| AA: | 9.38 | P: | 1.88 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Bore Code: | 18 |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Ratio: | 7.5:1 | Input Diameter (in): | 0.75 in |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Model Code: | 26YFC | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.125 in | Series Code: | OE |
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.27 | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

