How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | I: | 4.34 in |
| AB: | 4.32 | L: | 6.07 in |
| AF: | 0.19 | U: | 0.75 in |
| L1: | 9.32 in | V: | 1.94 in |
| LL: | 2.12 in | BD: | 9 |
| T: | 1.125 | BE1: | 0.5 in |
| BF: | 0.53 | H: | 0.53 in |
| D: | 2.94 | AE2: | 0.56 |
| AA: | 9.38 | AG: | 4.65 |
| AJ: | 7.25 | Center Distance (in): | 2.625 in |
| AK: | 8.5 | P: | 1.88 in |
Technical Specifications
| Model Code: | 26YFC | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio: | 80:1 |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.577 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.125 in | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Bore Code: | 18 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.625 | Ratio Range: | 80:1 |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Output RPM: | 21.9 | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

