How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| D: | 2.94 | AA: | 9.38 |
| AB: | 4.32 | BE: | 0.38 in |
| AF: | 0.19 | H: | 0.53 in |
| AG: | 4.65 | G: | 1.94 |
| AJ: | 5.88 | T: | 1.125 |
| BF: | 0.41 | U: | 0.75 in |
| AE2: | 0.56 | I: | 4.34 in |
| AK: | 4.5 | LM: | 8.32 |
| BD: | 5.88 | L: | 6.07 in |
| LL: | 2.12 in | P: | 1.88 in |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Output RPM: | 175 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.125 in | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 56C | Model Code: | 26YFC |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.9 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Bore Code: | 18 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

