How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AA: | 9.38 |
| I: | 4.34 in | H: | 0.53 in |
| BF: | 0.41 | G: | 1.94 |
| P: | 1.88 in | U: | 0.75 in |
| BD: | 5.88 | AE2: | 0.56 |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| AF: | 0.19 | AB: | 4.32 |
| AK: | 4.5 | AG: | 4.65 |
| T: | 1.125 | D: | 2.94 |
| BE: | 0.38 in | V: | 1.94 in |
| LL: | 2.12 in | LM: | 8.32 |
Technical Specifications
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Output Shaft Direction: | 2 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 18 |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 3.9 |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Model Code: | 26YFC | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

