How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | T: | 1.125 |
| AJ: | 5.88 | L: | 6.07 in |
| AF: | 0.19 | AE2: | 0.56 |
| G: | 1.94 | I: | 4.34 in |
| LM: | 8.32 | Center Distance (in): | 2.625 in |
| AA: | 9.38 | P: | 1.88 in |
| LL: | 2.12 in | D: | 2.94 |
| U: | 0.75 in | H: | 0.53 in |
| AK: | 4.5 | AG: | 4.65 |
| V: | 1.94 in | BE: | 0.38 in |
| AB: | 4.32 | BF: | 0.41 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.125 in | Series Code: | OE |
| Bore Code: | 18 | Motor Frame Size: | 56C |
| Ratio: | 100:1 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 0.386 |
| Gear Type: | Worm | Model Code: | 26YFC |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 17.5 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

