How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AJ: | 5.88 |
| LL: | 2.12 in | BF: | 0.41 |
| LM: | 8.32 | L: | 6.07 in |
| H: | 0.53 in | T: | 1.125 |
| AA: | 9.38 | P: | 1.88 in |
| BE: | 0.38 in | AK: | 4.5 |
| BD: | 5.88 | AE2: | 0.56 |
| U: | 0.75 in | I: | 4.34 in |
| V: | 1.94 in | AF: | 0.19 |
| Center Distance (in): | 2.625 in | AG: | 4.65 |
| AB: | 4.32 | D: | 2.94 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.386 |
| Output RPM: | 17.5 | Center Distance (in): | 2.625 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 1.125 in | Ratio: | 100:1 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Model Code: | 26YFC | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Product Type: | Right Angle | Gear Type: | Worm |
| Bore Code: | 18 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

