How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AF: | 0.19 |
| Center Distance (in): | 2.625 in | H: | 0.53 in |
| U: | 0.75 in | AA: | 9.38 |
| LL: | 2.12 in | I: | 4.34 in |
| D: | 2.94 | BE: | 0.38 in |
| AG: | 4.65 | LM: | 8.32 |
| BD: | 5.88 | AB: | 4.32 |
| P: | 1.88 in | G: | 1.94 |
| AE2: | 0.56 | V: | 1.94 in |
| AK: | 4.5 | T: | 1.125 |
| L: | 6.07 in | BF: | 0.41 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 2.92 |
| Ratio Range: | 15:1 | Output Diameter (in): | 1.125 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Model Code: | 26YFC | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 117 | Ratio: | 15:1 |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Bore Code: | 18 |
| Series Code: | OE | Service Factor: | 1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

