How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 9.38 |
| L: | 6.07 in | V: | 1.94 in |
| AE2: | 0.56 | G: | 1.94 |
| P: | 1.88 in | I: | 4.34 in |
| D: | 2.94 | LL: | 2.12 in |
| LM: | 8.32 | T: | 1.125 |
| AF: | 0.19 | AK: | 4.5 |
| U: | 0.75 in | AB: | 4.32 |
| AG: | 4.65 | BD: | 5.88 |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 18 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 1.95 | Ratio: | 25:1 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Model Code: | 26YFC | Input Diameter (in): | 0.75 in |
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

