How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 1.94 in |
| L: | 6.07 in | AG: | 4.65 |
| I: | 4.34 in | LL: | 2.12 in |
| AJ: | 5.88 | AA: | 9.38 |
| LM: | 8.32 | BF: | 0.41 |
| P: | 1.88 in | T: | 1.125 |
| AE2: | 0.56 | BD: | 5.88 |
| Center Distance (in): | 2.625 in | H: | 0.53 in |
| U: | 0.75 in | AF: | 0.19 |
| AK: | 4.5 | AB: | 4.32 |
| D: | 2.94 | G: | 1.94 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 18 |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.625 |
| Output RPM: | 70 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.95 | Output Diameter (in): | 1.125 in |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 26YFC |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

