How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LM: | 8.32 |
| V: | 1.94 in | H: | 0.53 in |
| BD: | 5.88 | AA: | 9.38 |
| AG: | 4.65 | AJ: | 5.88 |
| AE2: | 0.56 | L: | 6.07 in |
| P: | 1.88 in | U: | 0.75 in |
| G: | 1.94 | D: | 2.94 |
| LL: | 2.12 in | AF: | 0.19 |
| AB: | 4.32 | I: | 4.34 in |
| T: | 1.125 | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | BF: | 0.41 |
Technical Specifications
| Output Diameter (in): | 1.125 in | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 25:1 | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 25:1 |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Model Code: | 26YFC |
| Input RPM: | 1,750 | Series Code: | OE |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.95 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Assembly: | YFC-2 | Output RPM: | 70 |
| Bore Code: | 18 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

