How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 2.94 |
| H: | 0.53 in | T: | 1.125 |
| V: | 1.94 in | BE: | 0.38 in |
| AG: | 4.65 | AE2: | 0.56 |
| U: | 0.75 in | LM: | 8.32 |
| P: | 1.88 in | AF: | 0.19 |
| G: | 1.94 | AJ: | 5.88 |
| BD: | 5.88 | LL: | 2.12 in |
| AK: | 4.5 | I: | 4.34 in |
| AA: | 9.38 | AB: | 4.32 |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.125 in | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.95 | Center Distance (in): | 2.625 |
| Model Code: | 26YFC | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Bore Code: | 18 |
| Gear Type: | Worm | Output RPM: | 70 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

