How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AJ: | 5.88 |
| AB: | 4.32 | G: | 1.94 |
| V: | 1.94 in | LM: | 8.32 |
| AF: | 0.19 | P: | 1.88 in |
| Center Distance (in): | 2.625 in | AK: | 4.5 |
| H: | 0.53 in | L: | 6.07 in |
| BF: | 0.41 | LL: | 2.12 in |
| U: | 0.75 in | BD: | 5.88 |
| AE2: | 0.56 | BE: | 0.38 in |
| T: | 1.125 | I: | 4.34 in |
| AA: | 9.38 | D: | 2.94 |
Technical Specifications
| Bore Code: | 18 | Motor Frame Size: | 56C |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.625 |
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Series Code: | OE | Assembly: | YFC-2 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Model Code: | 26YFC | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Ratio: | 30:1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.65 |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.125 in |
| Output RPM: | 58.3 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

