How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LM: | 8.32 |
| BE: | 0.38 in | P: | 1.88 in |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| AJ: | 5.88 | LL: | 2.12 in |
| AG: | 4.65 | T: | 1.125 |
| G: | 1.94 | AB: | 4.32 |
| H: | 0.53 in | U: | 0.75 in |
| D: | 2.94 | BF: | 0.41 |
| I: | 4.34 in | BD: | 5.88 |
| AE2: | 0.56 | AA: | 9.38 |
| AF: | 0.19 | L: | 6.07 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | 26YFC |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Bore Code: | 18 |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.125 in | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 40:1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.625 | Ratio: | 40:1 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 1.34 |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Gear Type: | Worm | Series Code: | OE |
| Output Shaft Direction: | 2 | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

