How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | P: | 1.88 in |
| AJ: | 5.88 | AF: | 0.19 |
| L: | 6.07 in | H: | 0.53 in |
| LM: | 8.32 | D: | 2.94 |
| I: | 4.34 in | T: | 1.125 |
| BE: | 0.38 in | U: | 0.75 in |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| G: | 1.94 | V: | 1.94 in |
| AA: | 9.38 | AK: | 4.5 |
| AB: | 4.32 | AG: | 4.65 |
| AE2: | 0.56 | BF: | 0.41 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.125 in |
| Service Factor: | 1 | Bore Code: | 18 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Model Code: | 26YFC |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 0.883 | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

