How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BE: | 0.38 in |
| LM: | 8.32 | U: | 0.75 in |
| I: | 4.34 in | BD: | 5.88 |
| H: | 0.53 in | AJ: | 5.88 |
| D: | 2.94 | AF: | 0.19 |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| AK: | 4.5 | P: | 1.88 in |
| AB: | 4.32 | LL: | 2.12 in |
| AG: | 4.65 | L: | 6.07 in |
| T: | 1.125 | BF: | 0.41 |
| V: | 1.94 in | G: | 1.94 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 18 |
| Assembly: | YFC-2 | Model Code: | 26YFC |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.125 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Output RPM: | 233 |
| Input HP @ 1750 RPM: | 4.27 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

