How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AG: | 4.65 |
| AK: | 4.5 | BD: | 5.88 |
| H: | 0.53 in | LL: | 2.12 in |
| BE: | 0.38 in | D: | 2.94 |
| I: | 4.34 in | AA: | 9.38 |
| LM: | 8.32 | T: | 1.125 |
| G: | 1.94 | P: | 1.88 in |
| L: | 6.07 in | V: | 1.94 in |
| AF: | 0.19 | AE2: | 0.56 |
| AJ: | 5.88 | AB: | 4.32 |
| Center Distance (in): | 2.625 in | BF: | 0.41 |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Diameter (in): | 1.125 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Type: | Right Angle |
| Assembly: | YFC-2 | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.625 | Output RPM: | 233 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 56C |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Input HP @ 1750 RPM: | 4.27 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Model Code: | 26YFC |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Bore Code: | 18 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

