How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AA: | 9.38 |
| BF: | 0.41 | AE2: | 0.56 |
| AF: | 0.19 | AG: | 4.65 |
| LM: | 8.32 | I: | 4.34 in |
| AK: | 4.5 | V: | 1.94 in |
| LL: | 2.12 in | BE: | 0.38 in |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| T: | 1.125 | H: | 0.53 in |
| AJ: | 5.88 | P: | 1.88 in |
| AB: | 4.32 | U: | 0.75 in |
| BD: | 5.88 | G: | 1.94 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 2.50 |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Output Diameter (in): | 1.125 in | Model Code: | 26YFC |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.577 |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Bore Code: | 18 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

