How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | U: | 0.75 in |
| AG: | 4.65 | G: | 1.94 |
| T: | 1.188 | AK: | 4.5 |
| AE2: | 0.56 | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | BF: | 0.41 |
| V: | 1.94 in | AJ: | 5.88 |
| L: | 6.07 in | AB: | 4.32 |
| I: | 4.34 in | BD: | 5.88 |
| D: | 2.94 | BE: | 0.38 in |
| AF: | 0.19 | H: | 0.53 in |
| LM: | 8.32 | AA: | 9.38 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Series Code: | OE | Output Diameter (in): | 1.188 in |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 26YFC | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 3.9 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Bore Code: | 19 | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

