How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.32 | AB: | 4.32 |
| V: | 1.94 in | D: | 2.94 |
| L: | 6.07 in | H: | 0.53 in |
| BE: | 0.38 in | AF: | 0.19 |
| P: | 1.88 in | LL: | 2.12 in |
| BF: | 0.41 | AE2: | 0.56 |
| AJ: | 5.88 | T: | 1.188 |
| AA: | 9.38 | BD: | 5.88 |
| U: | 0.75 in | AK: | 4.5 |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| AG: | 4.65 | I: | 4.34 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 26YFC | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Output Diameter (in): | 1.188 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 2.92 |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Output RPM: | 117 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

