How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | LM: | 8.32 |
| P: | 1.88 in | AF: | 0.19 |
| AJ: | 5.88 | V: | 1.94 in |
| I: | 4.34 in | AB: | 4.32 |
| U: | 0.75 in | BE: | 0.38 in |
| H: | 0.53 in | AG: | 4.65 |
| L: | 6.07 in | BD: | 5.88 |
| LL: | 2.12 in | AA: | 9.38 |
| BF: | 0.41 | D: | 2.94 |
| G: | 1.94 | AE2: | 0.56 |
| AK: | 4.5 | T: | 1.188 |
Technical Specifications
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Output RPM: | 87.5 |
| Ratio: | 20:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.625 |
| Model Code: | 26YFC | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.188 in |
| Input RPM: | 1,750 | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.37 |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

