How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | U: | 0.75 in |
| AG: | 4.65 | T: | 1.188 |
| H: | 0.53 in | I: | 4.34 in |
| AB: | 4.32 | AE2: | 0.56 |
| AJ: | 5.88 | LL: | 2.12 in |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| AA: | 9.38 | D: | 2.94 |
| L: | 6.07 in | BE: | 0.38 in |
| BF: | 0.41 | AK: | 4.5 |
| AF: | 0.19 | LM: | 8.32 |
| V: | 1.94 in | G: | 1.94 |
Technical Specifications
| Motor Frame Size: | 140TC | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.95 |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Model Code: | 26YFC |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Series Code: | OE | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.188 in |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 2 |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

