How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BD: | 5.88 |
| AJ: | 5.88 | I: | 4.34 in |
| L: | 6.07 in | AE2: | 0.56 |
| G: | 1.94 | LL: | 2.12 in |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| D: | 2.94 | P: | 1.88 in |
| LM: | 8.32 | AG: | 4.65 |
| AK: | 4.5 | U: | 0.75 in |
| BF: | 0.41 | AB: | 4.32 |
| T: | 1.188 | AF: | 0.19 |
| H: | 0.53 in | BE: | 0.38 in |
Technical Specifications
| Gear Type: | Worm | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.625 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Model Code: | 26YFC |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 19 |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Ratio: | 25:1 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 1.95 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

