How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | U: | 0.75 in |
| LM: | 8.32 | Center Distance (in): | 2.625 in |
| T: | 1.188 | P: | 1.88 in |
| AK: | 4.5 | H: | 0.53 in |
| I: | 4.34 in | AA: | 9.38 |
| BD: | 5.88 | AB: | 4.32 |
| V: | 1.94 in | AJ: | 5.88 |
| BE: | 0.38 in | AE2: | 0.56 |
| AG: | 4.65 | G: | 1.94 |
| D: | 2.94 | L: | 6.07 in |
| LL: | 2.12 in | BF: | 0.41 |
Technical Specifications
| Output Diameter (in): | 1.188 in | Model Code: | 26YFC |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 19 |
| Ratio: | 25:1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 70 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.95 | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

