How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | T: | 1.188 |
| AB: | 4.32 | LM: | 8.32 |
| LL: | 2.12 in | U: | 0.75 in |
| AJ: | 5.88 | H: | 0.53 in |
| D: | 2.94 | AK: | 4.5 |
| I: | 4.34 in | BD: | 5.88 |
| L: | 6.07 in | BE: | 0.38 in |
| AE2: | 0.56 | AF: | 0.19 |
| P: | 1.88 in | AG: | 4.65 |
| BF: | 0.41 | G: | 1.94 |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
Technical Specifications
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Model Code: | 26YFC | Bore Code: | 19 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Diameter (in): | 1.188 in | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 1.65 | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

