How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | U: | 0.75 in |
| I: | 4.34 in | BD: | 5.88 |
| AJ: | 5.88 | T: | 1.188 |
| G: | 1.94 | AA: | 9.38 |
| AK: | 4.5 | V: | 1.94 in |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | BE: | 0.38 in |
| LL: | 2.12 in | LM: | 8.32 |
| AG: | 4.65 | D: | 2.94 |
| L: | 6.07 in | P: | 1.88 in |
| AB: | 4.32 | H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.34 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Model Code: | 26YFC |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 2 |
| Ratio: | 40:1 | Bore Code: | 19 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.188 in |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

