How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | I: | 4.34 in |
| P: | 1.88 in | AJ: | 5.88 |
| AG: | 4.65 | LL: | 2.12 in |
| BE: | 0.38 in | H: | 0.53 in |
| BD: | 5.88 | AE2: | 0.56 |
| LM: | 8.32 | Center Distance (in): | 2.625 in |
| G: | 1.94 | BF: | 0.41 |
| AA: | 9.38 | AB: | 4.32 |
| V: | 1.94 in | AK: | 4.5 |
| AF: | 0.19 | U: | 0.75 in |
| D: | 2.94 | L: | 6.07 in |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Model Code: | 26YFC |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Ratio: | 40:1 | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Center Distance (in): | 2.625 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Bore Code: | 19 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.34 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

