How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LM: | 8.32 |
| L: | 6.07 in | LL: | 2.12 in |
| T: | 1.188 | U: | 0.75 in |
| V: | 1.94 in | BF: | 0.41 |
| I: | 4.34 in | AF: | 0.19 |
| AK: | 4.5 | AA: | 9.38 |
| AG: | 4.65 | P: | 1.88 in |
| H: | 0.53 in | D: | 2.94 |
| BD: | 5.88 | Center Distance (in): | 2.625 in |
| AB: | 4.32 | G: | 1.94 |
| AJ: | 5.88 | AE2: | 0.56 |
Technical Specifications
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 1.08 |
| Motor Frame Size: | 140TC | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Series Code: | OE |
| Gear Type: | Worm | Model Code: | 26YFC |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Bore Code: | 19 | Output RPM: | 35 |
| Output Diameter (in): | 1.188 in | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

