How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LM: | 8.32 |
| I: | 4.34 in | BE: | 0.38 in |
| V: | 1.94 in | U: | 0.75 in |
| Center Distance (in): | 2.625 in | AG: | 4.65 |
| H: | 0.53 in | AF: | 0.19 |
| AK: | 4.5 | P: | 1.88 in |
| LL: | 2.12 in | AA: | 9.38 |
| G: | 1.94 | T: | 1.188 |
| AJ: | 5.88 | BD: | 5.88 |
| D: | 2.94 | L: | 6.07 in |
| AB: | 4.32 | AE2: | 0.56 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 19 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 0.883 | Ratio: | 60:1 |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Model Code: | 26YFC |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Output RPM: | 29.2 | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio Range: | 60:1 | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output Diameter (in): | 1.188 in |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

