How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AA: | 9.38 |
| AK: | 4.5 | BE: | 0.38 in |
| AJ: | 5.88 | LM: | 8.32 |
| T: | 1.188 | AG: | 4.65 |
| AB: | 4.32 | I: | 4.34 in |
| H: | 0.53 in | BF: | 0.41 |
| G: | 1.94 | AE2: | 0.56 |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| P: | 1.88 in | BD: | 5.88 |
| LL: | 2.12 in | V: | 1.94 in |
| L: | 6.07 in | D: | 2.94 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.188 in |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Model Code: | 26YFC |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.883 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Bore Code: | 19 |
| Housing Material: | Cast Iron | Ratio: | 60:1 |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Output RPM: | 29.2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

