How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | I: | 4.34 in |
| LM: | 8.32 | AE2: | 0.56 |
| U: | 0.75 in | V: | 1.94 in |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| P: | 1.88 in | BE: | 0.38 in |
| G: | 1.94 | T: | 1.188 |
| BD: | 5.88 | AF: | 0.19 |
| AB: | 4.32 | AK: | 4.5 |
| H: | 0.53 in | BF: | 0.41 |
| AA: | 9.38 | AG: | 4.65 |
| AJ: | 5.88 | D: | 2.94 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.27 | Input Diameter (in): | 0.75 in |
| Output RPM: | 233 | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 19 | Series Code: | OE |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Model Code: | 26YFC | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 2 | Ratio Range: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

