How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LM: | 8.32 |
| D: | 2.94 | BD: | 5.88 |
| P: | 1.88 in | BF: | 0.41 |
| BE: | 0.38 in | G: | 1.94 |
| T: | 1.188 | LL: | 2.12 in |
| V: | 1.94 in | AG: | 4.65 |
| AF: | 0.19 | AB: | 4.32 |
| U: | 0.75 in | I: | 4.34 in |
| L: | 6.07 in | AE2: | 0.56 |
| AK: | 4.5 | AJ: | 5.88 |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
Technical Specifications
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Model Code: | 26YFC |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 21.9 |
| Input HP @ 1750 RPM: | 0.577 | Series: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Ratio: | 80:1 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Bore Code: | 19 | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

