How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AF: | 0.19 |
| BF: | 0.41 | AK: | 4.5 |
| BE: | 0.38 in | L: | 6.07 in |
| AJ: | 5.88 | D: | 2.94 |
| AB: | 4.32 | BD: | 5.88 |
| H: | 0.53 in | V: | 1.94 in |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| I: | 4.34 in | U: | 0.75 in |
| T: | 1.188 | G: | 1.94 |
| LM: | 8.32 | P: | 1.88 in |
| AE2: | 0.56 | LL: | 2.12 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Ratio: | 80:1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 0.577 |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Model Code: | 26YFC |
| Bore Code: | 19 | Gear Type: | Worm |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.625 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

